??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKS-S 48-15-CP-05
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BKS-S 48-15-CP-05
VERF
Availability
Available
BC
Order code
BCC006A
TC
Artikelbezeichnung
BKS-S 48-15-CP-05
PX
Product view
42782_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, straight, 3-pin, A-coded, Cable = PUR Shielded black, 5 m, Number of conductors = 2, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -40...70 °C, Cable temperature, flexible routing = 5...70 °C, Operating voltage Ub = 36 VDC / 30 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.